IESNA:LM-63-2002
[TEST]P1646773
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-735-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 70CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22705.5
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5017.1 4699.1 4377.8 4117.7 3914.0 3774.9 3708.6 3693.7 3740.1 3867.6 4061.4 4328.1 4644.5 4965.8 5249.0 
5545.5 5938.1 6320.7 6807.7 7294.7 7622.6 7611.0 7013.1 5812.2 4387.7 3292.9 2602.2 2120.2 1707.7 1179.3 795.1 
480.3 278.3 122.6 21.5 0.0 0.0 
5017.1 4715.7 4387.7 4127.7 3910.7 3778.2 3702.0 3688.7 3733.5 3856.0 4051.5 4313.2 4634.5 4955.9 5260.6 
5590.2 5958.0 6368.7 6854.1 7342.7 7678.9 7647.5 7067.7 5858.6 4331.4 3236.5 2570.7 2100.3 1677.9 1181.0 801.7 
483.7 289.9 130.9 26.5 0.0 0.0 
5017.1 4705.7 4387.7 4121.0 3927.3 3788.1 3710.3 3687.1 3715.2 3827.9 4021.7 4283.4 4618.0 4969.1 5356.7 
5716.1 6118.6 6625.5 7142.3 7601.1 7925.7 7882.7 7304.6 6097.1 4444.0 3261.4 2641.9 2173.2 1792.2 1239.0 818.2 
521.8 324.6 177.2 38.1 0.0 0.0 
5017.1 4768.7 4447.4 4200.6 4000.1 3864.3 3779.8 3736.8 3736.8 3801.4 3962.0 4197.2 4513.6 4919.4 5365.0 
5823.8 6320.7 6857.4 7440.4 8031.7 8442.5 8479.0 8050.0 7016.4 5249.0 3488.3 2797.6 2461.4 2171.5 1759.1 
1161.1 702.3 470.4 273.3 86.1 0.0 0.0 
5017.1 4772.0 4487.1 4251.9 4066.4 3935.5 3847.7 3788.1 3758.3 3773.2 3859.3 4029.9 4290.0 4644.5 5095.0 
5598.5 6179.9 6811.0 7524.9 8328.2 9138.2 9721.2 9784.2 9226.0 7890.9 5350.1 3118.9 2529.3 2352.0 2270.9 
2092.0 1442.7 973.9 568.1 208.7 0.0 0.0 
5017.1 4851.5 4593.1 4369.5 4207.2 4074.7 3970.3 3902.4 3854.4 3831.2 3849.4 3917.3 4061.4 4299.9 4622.9 
5050.3 5636.6 6297.5 7044.5 7978.7 9144.8 10484.8 11755.3 12406.2 12422.8 11419.0 8695.9 4672.6 2827.4 2441.5 
2368.6 2211.3 1661.3 1412.9 745.4 5.0 0.0 
5017.1 4896.2 4695.8 4500.4 4352.9 4225.4 4126.0 4051.5 3998.5 3965.4 3958.7 3983.6 4039.9 4162.5 4356.3 
4644.5 5053.6 5568.7 6228.0 7086.0 8103.0 9464.5 11465.4 14006.3 16249.0 17527.7 17537.6 15725.6 11265.0 6372.1 
3395.6 2300.7 1780.6 1389.7 1078.3 162.3 0.0 
5017.1 4934.3 4805.1 4667.7 4543.4 4432.4 4339.7 4268.5 4217.1 4179.0 4162.5 4160.8 4174.1 4210.5 4295.0 
4454.0 4714.0 5103.3 5656.5 6387.0 7344.3 8563.4 10001.2 11833.1 14317.7 17716.5 21392.0 23108.0 22233.5 
18513.2 14016.2 10160.2 6229.6 2461.4 1086.6 291.5 0.0 
5017.1 4937.6 4813.4 4684.2 4568.3 4458.9 4366.2 4296.6 4248.6 4210.5 4193.9 4190.6 4197.2 4227.1 4298.3 
4450.7 4690.8 5061.9 5615.1 6319.1 7258.2 8493.9 9876.9 11662.5 14032.8 17246.1 21095.5 23224.0 22420.6 
18919.1 14302.8 10385.4 6484.7 2424.9 1022.0 289.9 0.0 
5017.1 4987.3 4932.7 4876.4 4811.8 4737.2 4671.0 4627.9 4599.7 4581.5 4568.3 4553.4 4545.1 4543.4 4576.6 
4661.0 4833.3 5138.1 5596.9 6247.8 7145.6 8248.7 9438.0 10733.3 12118.0 13681.6 15493.7 17478.0 18660.7 17589.0 
14538.0 9583.8 4260.2 1187.6 450.5 127.5 0.0 
5017.1 5020.5 5023.8 5035.4 5048.6 5042.0 5043.6 5053.6 5073.5 5093.3 5101.6 5093.3 5076.8 5061.9 5068.5 
5109.9 5220.9 5449.5 5868.5 6501.3 7392.4 8464.1 9674.9 11006.6 12346.6 13636.9 14960.3 16187.7 15841.5 13926.8 
11511.8 7135.6 2267.6 786.8 326.3 112.6 0.0 
5017.1 5042.0 5060.2 5085.1 5108.2 5106.6 5103.3 5100.0 5100.0 5085.1 5050.3 4995.6 4937.6 4869.7 4811.8 
4790.2 4825.0 4960.8 5209.3 5653.2 6421.7 7390.7 8561.8 9888.5 11238.5 12638.1 13920.1 15008.4 14246.4 12182.6 
9868.7 5838.7 1863.4 710.6 314.7 111.0 0.0 
5017.1 4997.3 5018.8 5042.0 5053.6 5035.4 5005.6 4967.5 4924.4 4871.4 4783.6 4682.6 4569.9 4455.6 4354.6 
4275.1 4242.0 4266.8 4362.9 4614.6 5068.5 5855.3 6903.8 8124.5 9414.8 10836.0 12189.2 12936.3 11796.7 9987.9 
7920.8 4576.6 1590.1 614.5 294.8 111.0 0.0 
5017.1 5037.0 5038.7 5018.8 4974.1 4878.0 4755.4 4618.0 4470.5 4306.6 4116.1 3902.4 3677.1 3435.3 3186.9 
2930.1 2673.4 2411.7 2140.0 1871.7 1629.9 1475.8 1475.8 1730.9 2362.0 3193.5 3920.6 3410.5 1934.6 1293.6 988.9 
728.8 462.1 245.1 135.8 58.0 0.0 
5017.1 5042.0 5000.6 4924.4 4790.2 4606.4 4392.7 4149.2 3869.3 3564.5 3226.6 2830.7 2390.1 1931.3 1446.0 1089.9 
897.8 811.6 768.6 742.1 723.8 710.6 700.6 692.4 680.8 687.4 738.7 843.1 907.7 801.7 657.6 520.1 357.8 182.2 97.7 28.2 
0.0 
5017.1 5033.7 4941.0 4785.3 4568.3 4299.9 3986.9 3605.9 3167.0 2678.4 2097.0 1543.7 1118.0 911.0 816.6 770.2 737.1 
713.9 694.0 674.1 659.2 641.0 617.8 599.6 583.0 571.4 573.1 607.9 655.9 597.9 465.4 328.0 217.0 144.1 77.8 16.6 0.0 
5017.1 5027.1 4879.7 4651.1 4354.6 3990.2 3557.9 3021.2 2378.5 1749.1 1273.7 1023.6 891.1 816.6 775.2 745.4 713.9 
687.4 660.9 639.4 622.8 604.6 583.0 558.2 526.7 496.9 470.4 438.9 405.8 362.7 294.8 230.2 177.2 120.9 59.6 8.3 0.0 
5017.1 4977.4 4773.7 4480.5 4106.1 3658.9 3107.4 2426.6 1780.6 1313.5 1071.7 942.5 859.7 806.7 765.2 728.8 695.7 
660.9 629.4 606.2 589.7 571.4 544.9 516.8 485.3 452.2 414.1 376.0 332.9 293.2 251.8 208.7 160.7 107.7 53.0 5.0 0.0 
5017.1 4934.3 4700.8 4338.0 3904.1 3354.1 2709.8 1995.9 1467.5 1207.5 1051.8 940.8 859.7 801.7 753.6 712.2 674.1 
641.0 614.5 591.3 569.8 544.9 518.4 490.3 460.5 424.0 389.2 351.2 316.4 279.9 241.8 200.4 154.0 101.0 49.7 1.7 0.0 
5017.1 4929.4 4667.7 4280.1 3766.6 3171.9 2439.8 1770.7 1411.2 1237.3 1106.5 983.9 881.2 805.0 748.7 700.6 664.2 
637.7 614.5 589.7 564.8 535.0 503.5 473.7 438.9 405.8 374.3 337.9 303.1 270.0 231.9 190.5 144.1 94.4 41.4 0.0 0.0 
5017.1 4883.0 4608.0 4195.6 3665.5 3014.6 2285.8 1676.2 1416.2 1283.7 1164.4 1026.9 907.7 814.9 742.1 697.3 664.2 
641.0 617.8 593.0 563.2 530.0 496.9 463.8 427.3 394.2 359.4 328.0 296.5 261.7 223.6 183.9 135.8 86.1 34.8 0.0 0.0 
5017.1 4883.0 4608.0 4192.3 3665.5 3004.7 2272.5 1679.6 1421.2 1290.3 1181.0 1041.9 904.4 814.9 745.4 695.7 664.2 
642.7 617.8 593.0 563.2 530.0 496.9 463.8 425.7 392.6 357.8 326.3 294.8 260.1 222.0 182.2 134.2 84.5 33.1 0.0 0.0 
